HUBBELL
Image of PSC4060703 Class 4 9 in (228 mm) Diameter x 12 in (304 mm) Long ABS Pole Cover

Class 4 9 in (228 mm) Diameter x 12 in (304 mm) Long ABS Pole Cover

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060703

Class 4 9 in. Diameter x 12 in. Long ABS Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange ABS
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Covers can be joined by overlapping impressions

General

Catalog Number

PSC4060703

UPC

096359660880

Dimensions

Diameter

9 in

Length

12 in

Length Metric

30 cm

Weight

4 lb

WeightMetric

1.8 kg

Logistics

Carton Quantity

1