HUBBELL
1

DOUBLE-ARMING BOLT, 3/4in x 34in w/4 NUTS

Brand: Chance

Catalog ID: PS889834

Full thread double-arming bolt for utility pole double arm construction. Rated for 18,350 lbs. tensile strength. Includes four assembled square nuts and cone point. Industry slang is DA bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

PS889834

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359478980

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

34.500 in x 1.160 in x 1.160 in

Distance From Pole

N/A

Height

1.16 in

Length

34.5 in

Weight

4.1 lb

Width

1.16 in

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

250