HUBBELL CANADA
9013R
9013R
9013R_2
9013R_1
9013R_app_1

Adjustable Box Mounting Brace

Brand:

Raco

Catalog ID:

9013R

Adjustable Box Mounting Brace, Adjust 10-3/8 in. to 18 in., for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep.

Product details

General

Accessory Type

Box

Catalog Number

9013R

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169990131

Dimensions

Dimensions

0.43 in x 16 in x 1.75 in

Height

1.75 in

Length

0.43 in

Weight

0.36 lb

Width

16 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6750

Resources and downloads