HUBBELL CANADA
Image of NP3636G Back Panel (N1/3R/4/12) 33 X 33, Carbon Steel - Galvanized
* Representative image
Image of NP3636G Back Panel (N1/3R/4/12) 33 X 33, Carbon Steel - Galvanized

Back Panel (N1/3R/4/12) 33 X 33, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP3636G

Back Panel (N1/3R/4/12) 33X33 Carbon Steel - Galvanized

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3636G

Construction

Flanged

EU RoHS Indicator

No

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725867189

Dimensions

Actual Height

1.375 in

Actual Width

35.25 in

Height

1 in

Weight

5 lb

Width

35 in

Logistics

Carton Quantity

1