HUBBELL CANADA
Image of N412483612SSAC N412 Single Door Wall-Mount Ultimate 48X36X12 316 Stainless Steel

N412 Single Door Wall-Mount Ultimate 48X36X12 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412483612SSAC

N412 Single Door Wall-Mount Ultimate 48X36X12 316 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities
  • Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412SSAC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pr

Catalog Number

N412483612SSAC

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

Latches Type

1/4 Turn

Listings

  • cULus
  • IEC 60529

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Type

Enclosure

UPC

786725860104

Dimensions

Actual Depth

13.75 in

Actual Height

51 in

Cubic Capacity

20736 cu.in

Depth

12 in

Height

48 in

Weight

157 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1