HUBBELL CANADA
Image of HBL5700FIVA Metal Raceway, Flexible Section, HBL500/700/750 Series, Ivory

Metal Raceway, Flexible Section, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5700FIVA

Metal Raceway Flexible Section, HBL500/700/750 Series

  • Flexible Section
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5700FIVA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Style

Flexible Section

Type

Miscellaneous Fittings

UPC

783585423029

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10