HUBBELL CANADA
WBP_03301002_PRODIMAGE
WBP_03301002_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+1
WBP_03301002_alt_PRODIMAGE

03301031

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

03301031

UGRD ROT EYE PULL GRIP, 4.0-4.5", STD.

  • Rotating eye for spin out of pulling torque after load release
  • The multiweave styles available add strength for big pulling jobs
  • The galvanized steel mess grip provides strength for secure pulling

Eye: Steel, Shoulders: Aluminum, Tag: Mylar

Product details

General

Application

Underground Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

03301031

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

Performance

  • Mechanical - Approximate Breaking Strength - 48,000 (213,504) Lbs. (N)
  • Mechanical - Cable Diameter Range - 4.00"-4.49" (10.16-11.40)
  • Mechanical - Working Load - 9600 (42700.8) Lbs. (N)

Series

Underground K-Type

Specifications

  • Eye - Steel
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Double Weave

Type

Rotating Eye, Standard Length

UPC

783585314358

Conductor Related

Cable Diameter Range

4.00 in-4.49 in

Cable Size

4.00"-4.49" (10.16-11.40)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

4

Pallet Quantity

48