HUBBELL CANADA
Image of EMS070D5 EMS070D5 - HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount
Discontinued

EMS070D5 - HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount

Brand: Killark

Catalog ID: EMS070D5

HID 70W HPS Quadri-Volt 1-1/2" Stanchion Mount

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.