HUBBELL CANADA
Image of S1RPLUG100NKL 1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers
Image of S1RPLUG100NKL 1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RPLUG100NKL

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers.

Bouchons filetés de rechange

Product details

General

Application

Catalog Number

S1RPLUG100NKL

Color

Construction

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin Nickel Plated Cover

Material

Cast Aluminum

Mounting Method

Threaded

Mounting Type

Series

Furnitue Feed Covers

Size

1" NPT Thread

Style

Replacement Threaded Plug

Type

UPC

783585590776

Dimensions

Height

0.32 in

Width

1.3 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

cULus