HUBBELL CANADA
Hubbell Canada_1504-msbu copy
Hubbell Canada_1504-msbu copy
play
3D View
Made in Canada

Steel Stud Device Box, 2-1/2 In. Deep, 15 Cu. In., With Msb Metal Stud Bracket, 2-3/8 & 3-5/8 In. Stud Sizes, Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (25-Pack), 1504MSBU

Brand:

TradeSelect

Catalog ID:

1504MSBU

Steel Stud Device Box, 2-1/2 in. Deep, 15 Cu. In., with MSB Metal Stud Bracket, 2-3/8 & 3-5/8 in. Stud Sizes, Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (25-Pack).

Product details

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

1504MSBU

Color

Drawn or Welded

Welded

Ends Cable

4

Gangable

No

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.61 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

25

Pallet Quantity

1050

Resources and downloads

Sales Drawings

3D AR Model