HUBBELL CANADA
Image of 150Q 150Q Weld Metal, QIKLITE
Image of 150Q 150Q Weld Metal, QIKLITE

150Q Weld Metal, QIKLITE

Brand: Burndy

Catalog ID: 150Q

150 Weld Metal, QIKLITE.

  • Packed in moisture-resistant plastic cartridges with tight fitting caps
  • Cartridges, along with necessary steel discs, are packed in boxes that are hermetically sealed ensuring the powder arrives in good conditition, dry and ready for fast, positive ignition

No starting material required - which greatly reduces the amount of emissions generated

Product details

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

Catalog Number

150Q

EU RoHS Indicator

Yes

Trade Name

BURNDYWeld®

UPC

781810502938

UPC 14 Digit GTIN

00781810502938

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

3600