HUBBELL CANADA
BUnitap3PortSS_Photo_ColorRGB
BUnitap3PortSS_Photo_ColorRGB

1PL2503, UV Rated Black, 1-sided, 3-port, #10 AWG-250 kcmil

Brand:

Burndy

Catalog ID:

1PL2503

UV Black Covered Distribution Connectors, #10-250, 2.97 in L, 2.07 in W.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Features: UV Rated Plastisol Covered AL6061-T6 Aluminum Body Saves Time By Eliminating The Need For Taping, Oxide Inhibitor Pre-Installed Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, UL486B Listed, AL9CU, 600 V 90 DEG C, UNITAP Rated For Code Conductor Only, Wire Entry: Single, Torque: 275 IN-LB, Hex Size (key): 5/16 IN, Conductor Size (run - Range): 10 AWG - 250 KCMIL, Type Of Insulation: UV Rated Plastisol, Number Of Ports: 3, Wire Strip Length: 1 IN

Product details

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PL2503

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

3

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAPâ„¢

Type

BIBS, Multi-Port

UPC

781810286890

UPC 12 Digit

7818102868900

Dimensions

Dimension - Height fraction

2-1/8 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.97 in

Dimension - Screw Size inch

5/8

Dimension - Width fraction

2-7/100 in

Dimension - Width inch

2.07 in

Dimension - Width mm

53 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

10 AWG - 250 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Size

10 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes