HUBBELL CANADA
5123-1
5123-1
play
BELL: Weatherproof Decorator Switch Cover
play
BELL: Weatherproof Decorator Switch Cover
+1
5123_app_2

Outdoor Comforts® 1-Gang Weatherproof Cover, Vertical, Decorator, White, Shrink

Brand:

Bell

Catalog ID:

5123-1

Collection name:

Outdoor Comforts®

1-Gang Weatherproof Cover, Vertical, Decorator, White, Shrink.

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

Product details

OutdoorComforts

General

Application

Switch Cover

Catalog Number

5123-1

Color

Construction

Nonmetallic

Cover Type

Decorator Switch

EU RoHS Indicator

Yes

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169997659

Dimensions

Dimensions

1.505 in x 3.02 in x 4.815 in

Height

4.815 in

Length

1.505 in

Weight

0.281 lb

Width

3.02 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

3200