HUBBELL CANADA
5173-0
5173-0
5173-0_app

1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Gray

Brand:

Bell

Catalog ID:

5173-0

1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Gray.

Product details

General

Application

Flat

Catalog Number

5173-0

Color

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

UPC

050169517307

Dimensions

Actual Depth

0.125 in

Height

4.531 in

Weight

0.175 lb

Width

2.781 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Packaging Type

Shrink

Pallet Quantity

8250

Standard Package

50