HUBBELL CANADA
Hubbell Canada_72171MSB_image
Hubbell Canada_72171MSB_image
play
3D View
Made in Canada

4-11/16 In. Square Steel Stud Box, 2-1/8 In. Deep, 42 Cu. In., With Msb Metal Stud Bracket, For 2-3/8 And 3-5/8 In. Stud Size, (10-Pack), 72171MSB

Brand:

TradeSelect

Catalog ID:

72171MSB

4-11/16 in. Square Steel Stud Box, 2-1/8 in. Deep, 42 Cu. In., with MSB Metal Stud Bracket, for 2-3/8 and 3-5/8 in. Stud Size, with Concentric, 1/2 & 3/4 in. KO , Raised Ground Screw (10-Pack).

Self-tapping screws virtually eliminate stripping

Product details

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Setback

0.4375

Bracket Type

MSB, for Steel Stud

Catalog Number

72171MSB

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

2 x 1/2 in, 6 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Sub Brand

tradeSELECT

Type

Square Box, Box

UPC

626463020968

Wiring System

Conduit

Dimensions

Actual Depth

2.125 in

Raised Ground

Yes

Weight

0.89 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

10

Pallet Quantity

360

Resources and downloads

Sales Drawings

3D AR Model