HUBBELL CANADA
Image of KSA1/0 KSA1/0, Aluminum Split Bolt Connector, Tin Plated
Image of KSA1/0 KSA1/0, Aluminum Split Bolt Connector, Tin Plated

KSA1/0, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA1/0

Aluminum Split Bolt, (Run,Tap):: Al-Al: 1/0 AWG (Str), 1/0 AWG (Str) , Al-Cu: 2 AWG (Str), 8 AWG (Sol) , Cu-Cu: 1/0 AWG (Str), 8 AWG (Sol), Tin Plated.

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

Product details

General

Application

For All Combinations of Aluminum to Aluminum, Aluminum to Copper and Copper to Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA1/0

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Hardware Type

3/4-16 UNF

Installation Torque Recommended in-lb

385 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810153000

UPC 14 Digit GTIN

00781810153000

Dimensions

Dimension - B Length fraction

1-1/3 in

Dimension - B Length inch

1.33 in

Dimension - Bolt Size inch

0.75 in

Dimension - Cross Flats inch

1.00 in

Dimension - Height fraction

6/7 in

Dimension - Height inch

0.85 in

Dimension - Height mm

21.6 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.92 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Run Range

2 AWG-1/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Tap Range

8 AWG-1/0 AWG

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Tap Range

8 AWG-1/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0

Conductor - Copper Str Run Range

2 AWG-1/0

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Tap Range

8 AWG-1/0

Conductor Size

8-1/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

23200