HUBBELL CANADA
Image of YAGB25LTC38FXOEM YAGB25LTC38FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 3/8" Stud
Image of YAGB25LTC38FXOEM YAGB25LTC38FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 3/8" Stud

YAGB25LTC38FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAGB25LTC38FXOEM

Cu Tubing Hylug, 1/0 AWG, 3/8 IN Stud.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Wire Termination

Catalog Number

YAGB25LTC38FXOEM

Color Code

Pink

Connector Type

GROUNDING/STARTER LUGS

Construction Material - Main

Copper

Die Index

12

EU RoHS Indicator

Contact Manufacturer

Finish Type

Electro Tin plated

Material

COPPER

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547434

UPC 14 Digit GTIN

00781810547434

Dimensions

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.93 in

Dimension - Pad Width inch

0.93 in

Dimension - Stud Size fraction

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No