HUBBELL CANADA
Image of HBL2726ST EdgeConnect™ Twist-Lock®, Flanged Receptacle, 30A Phase Delta 250V AC, Screwless Terminal, White
Image of HBL2726ST EdgeConnect™ Twist-Lock®, Flanged Receptacle, 30A Phase Delta 250V AC, Screwless Terminal, White
Image of HBL2726ST EdgeConnect™ Twist-Lock®, Flanged Receptacle, 30A Phase Delta 250V AC, Screwless Terminal, White

EdgeConnect™ Twist-Lock®, Flanged Receptacle, 30A Phase Delta 250V AC, Screwless Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2726ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Flanged Receptacle, 30A Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30R, Screwless Terminal, White.

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

Product details

General

Catalog Number

HBL2726ST

Color

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Number Of Poles

3

Series

EdgeConnect™

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Flanged Receptacle

UPC

783585719214

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

3-Phase

Voltage Rating

3P 250 VAC

Conductor Related

Number Of Wires

4

Certifications And Compliance

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.42

Nema Rating

L15-30R

Logistics

Carton Quantity

40