HUBBELL CANADA
Image of H2N8036E H2N8036E
Image of H2N8036E H2N8036E
Image of H2N8036E H2N8036E
Image of H2N8036E H2N8036E
+2
Image of H2N8036E H2N8036E
Discontinued

H2N8036E

Brand: Hubbell Premise Wiring

Catalog ID: H2N8036E

Cabinets, Network, 80" X 36", Without Cover, Black

  • Adjustable Rails Can Be Easily Moved For Custom Configurations
  • Removable Top Panels Have Cutouts for Cable
  • Leveling Feet Adjust on Uneven Floor

Without Side Covers

Product details

General

Application

H2 Network Cabinets

Catalog Number

H2N8036E

EU RoHS Indicator

Yes

Item Type

Full Size Enclosures

Material

Steel, Cold Rolled

Specifications

  • Finish - Black powder coated
  • Material - Cold Rolled Steel
  • Rack Units - Individually numbered
  • Sides/Covers - 14 gauge
  • Vertical Rail Gauge - 12 gauge

UPC

662620245805

Dimensions

Depth

36

Height

80 in

Thickness

0.1094

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863
  • Z4 Seismic

Resources and downloads