Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2315ST
Technologie EdgeConnect™, borne sans vis
Catalog Number
HBL2315ST
Item Type
Flanged Inlet
Number Of Poles
2
Series
EdgeConnect™
UPC
783585719016
Current / Amperage Rating
20 A
Voltage Rating
125 V
Number Of Wires
3
Carton Quantity
40