HUBBELL CANADA
Image of HBL2331ST EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding
Image of HBL2331ST EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding
play
play
+6
Image of HBL2331ST EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding

EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2331ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screwless Terminal, Black and White

  • Faster termination time
  • No need for torque wrench
  • Strong steel spring eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Superior cord grip design protects terminations from excess strain

Technologie EdgeConnect™, borne sans vis

Product details

General

Catalog Number

HBL2331ST

Item Type

Plug

Number Of Poles

2

Series

EdgeConnect™

UPC

783585681993

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

277 V

Conductor Related

Number Of Wires

3

Logistics

Carton Quantity

30

Media

Videos

play
Twist-Lock plugs and flanged inlets with EdgeConnect technology install in 10 seconds
play
Twist-Lock® Edge Plugs and Inlets