HUBBELL CANADA
WBP_HBL24300RKS_PRODIMAGE
WBP_HBL24300RKS_PRODIMAGE

Locking Devices, Hubbellock, Hospital Use, Retrofit Kit for Single Receptacle, 20A 125V, L5-20R, Screw Terminal, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL24300RKS

Hubbellock, Hospital Grade, Retrofit Kit for Single Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal.

Standard

Product details

General

Application

Explosion Proof Hospital Use Only Hubbellock

Catalog Number

HBL24300RKS

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Conversion to Straight Blade Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

783585015996

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10