HUBBELL CANADA
WBP_HBL61CM56_PRODIMAGE
WBP_HBL61CM56_PRODIMAGE
WBP_HBL61CM56_alt_PRODIMAGE

Adapter, Marine, Molded, Straight Blade, Yellow, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3- Wire Grounding Locking Male, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM56

Adapter, Marine, Molded, Straight Blade, 30A 125V 2-Pole 3-Wire Grounding Female to 50A 125V, 2-Pole 3-Wire Grounding Locking Male.

Corrosion Resistant

Product details

General

Application

Straight Adapter

Catalog Number

HBL61CM56

Color

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 30A 125V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability

Receptacle Type

Female- 50A 125V Twist-Lock®

Specifications

  • Adapter Style - Straight (Pig Tail)
  • Female End Rating - 50A 125V, 2P3W Twist-Lock®
  • Male End Rating - 30A 125V, 2P3W Twist-Lock®
  • Poles and Wires - 2 Pole, 3 Wire Grounding
  • Product Type - Adapters

UPC

783585808635

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125 VAC

Wattage

6250

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1