KIL_E_HKX2D_Right
KIL_E_HKX2D_Right

HKBX Instrument Enclosure, 2" Dome Cover Class I, II, III, BCDEFG, UL/CSA, Die Cast Aluminum, Type 4,

Brand:

Killark

Catalog ID:

HKX2D

HKBX Series, 2" Dome Cover Class I, II, III, BCDEFG, UL/CSA, Die Cast Aluminum, Type 4, Instrument Enclosure.

  • Compact round body instrument enclosures with threaded blank screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Cast mounting lugs are standard on all boxes.
  • Internal ground screw supplied on all boxes.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of box and covers.
  • Offset feed-thru conduit openings (¾” NPT) for maximum use of interior volume.
  • Interior "X”-configuration mounting pad for instrument/device cast into the bottom of the box provided for flexibility.
  • Covers have shrouded tamper resistant set screws as standard.

Petit boîtier compact, corps rond de 4-1/4 ID. avec une profondeur de 2-3/4". Option de 2 couvercles de lentilles filetées et de 2 couvercles filetés vierges en 2 profondeurs. La série HBX est destinée à être utilisée dans des endroits dangereux, corrosifs, humides, arrosés, poussiéreux, sales, sous les deux saisons.

Product details

General

Application
Color
  • Gray
  • Gris
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HKX
UPC
783936181813

Certifications And Compliance

ATEX File Number
DEMKO 01 ATEX 15742U
CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IECEx UL 14.0071U
UL File Number
E83696