text.skipToContent text.skipToNavigation

MOD™ 22L LED Wall Indirect

By Litecontrol 
By Litecontrol
22L Wall Indirect (22L-W-I) is a small-scale extruded aluminum fixture. Its small housing provides a clean, minimalist look in both small and large areas.
  • Variable Intensity technology provides specifiable lumen output/wattage
  • 100% indirect distribution
  • 2 SDCM color variation

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect
Light Source LED
Mounting Type Wall
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 0 in

Electrical Ratings

Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Photometry (20)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
22L-W-I-LPA-4-SOF-X-CX-35K-I030
3500 K 80 CRI 1200 lm 133 9 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I035
3500 K 80 CRI 1400 lm 140 10 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I040
3500 K 80 CRI 1600 lm 133 12 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I045
3500 K 80 CRI 1800 lm 138 13 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I050
3500 K 80 CRI 2000 lm 143 14 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I055
3500 K 80 CRI 2200 lm 138 16 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I060
3500 K 80 CRI 2400 lm 133 18 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I065
3500 K 80 CRI 2600 lm 137 19 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I070
3500 K 80 CRI 2800 lm 140 20 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I075
3500 K 80 CRI 3000 lm 136 22 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I080
3500 K 80 CRI 3200 lm 133 24 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I085
3500 K 80 CRI 3400 lm 136 25 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I090
3500 K 80 CRI 3600 lm 133 27 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I095
3500 K 80 CRI 3800 lm 131 29 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I100
3500 K 80 CRI 4000 lm 133 30 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I105
3500 K 80 CRI 4200 lm 127 33 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I110
3500 K 80 CRI 4400 lm 129 34 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I115
3500 K 80 CRI 4600 lm 128 36 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I120
3500 K 80 CRI 4800 lm 126 38 W Indirect
22L-W-I-LPA-4-SOF-X-CX-35K-I125
3500 K 80 CRI 5000 lm 125 40 W Indirect