HUBBELL CANADA
CMC_PPHID-23689_PVC_Boots
CMC_PPHID-23689_PVC_Boots

PVC Boots

Brand:

Connector Manufacturing (CMC)

Catalog ID:

NC68-750-1000

PVC Boots.

Type BUP- Black PVC Boots have extra long skirts;Nominal thickness .125 ( 1/8 inch);Rated at 240 volts per mil;Cover rated at 105 degrees C.

  • Type BUP- Black PVC Boots have extra long skirts
  • Nominal thickness .125 ( 1/8 inch)
  • Rated at 240 volts per mil
  • Cover rated at 105 degrees C.

Product details

General

Catalog Number

NC68-750-1000

Material

PVC (polyvinyl chloride)

UPC

192663085965

Dimensions

Dimensions

10.92 in x 4.55 in x 2.53 in

Height

2.53 in

Length

10.92 in

Width

4.55 in

Resources and downloads