HUBBELL CANADA
BUR_PPHID-264275_NS1515
BUR_PPHID-264275_NS1515

Substation - Copper Coupler - Straight

Brand:

Burndy

Catalog ID:

NS1717

Cast Cu Alloy Bolted Coupler, Cu Tube to Tube, 1-1/2" IPS, Silicon Bronze H/W.

Product details

General

Application

Substation

Catalog Number

NS1717

Connector Type

Couplers

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810002551

UPC 12 Digit

7818100025511

Dimensions

Dimension - B Length inch

2.88 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

146 mm

Dimension - Length BB inch

2.88 in

Dimension - Length Overall inch

5.75 in

Dimension - Width inch

3.94 in

Dimension - Width mm

100 mm

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Run

1 1/2 IPS

Conductor - Copper Tube Std Size

1 1/2 IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS

Conductor - Copper Tube Std Tap

1 1/2 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Resources and downloads