HUBBELL CANADA
KIL_L_NV2_Reflector
KIL_L_NV2_Reflector

NVPSD12 - NV2 Series White Reflector

Brand:

Killark

Catalog ID:

NVPSD12

NV2 Series White Reflector.

White polycarbonate reflector secured by guard.

Product details

General

Application

For use with NV2 Series lighting.

Catalog Number

NVPSD12

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Polycarbonate

Series

  • NV
  • NVL

Type

Reflector

UPC

783936009704

Dimensions

Dimensions

12 in x 12 in x 11 in

Gross Weight with Packaging

1.5

Height

11 in

Length

12 in

Width

12 in

Resources and downloads