WBP_TBA3_PRODIMAGE
WBP_TBA3_PRODIMAGE

Cable Management Hardware, Standard Tray Mount Bracket, 2 Rack Unit

Brand:

Hubbell Premise Wiring

Catalog ID:

TBA2

Cable Management Hardware, Standard Tray Mount Bracket, 2 Rack Unit.

Panels Positioned at 45 Degrees

Product details

General

Application
Mounts to Wall or Ladder Tray
Color
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall or Tray Mount Bracket
UPC
662620661315

Dimensions

Cubic Capacity
645 cu.in
Depth
6.45 in
Height
5 in
Width
20 in

Certifications And Compliance

Industry Standard(s)
UL1863, EIA-310-D

Logistics

Carton Quantity
1

Resources and downloads