HUBBELL CANADA
KIL_L_VMPA40
KIL_L_VMPA40

VMPA40 - VM FIBERGLASS ANGLE REFLECTOR

Brand:

Killark

Catalog ID:

VMPA40

VM FIBERGLASS ANGLE REFLECTOR.

VM Series Reflector

Product details

General

Catalog Number

VMPA40

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VM

UPC

783936995441

Dimensions

Weight

2.47 lb

Logistics

Carton Quantity

5

Resources and downloads