ACME_PPH_534_J_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_J_PRODUCT_IMAGE

Medium Voltage Transformer - Single Phase, 2400 - 600V, 37.5kVA

Brand:

Acme Electric

Catalog ID:

WC037K02

Medium Voltage Transformer - Single Phase, 2400 - 600V, 37.5kVA.

Product details

General

Construction
Ventilated
kVA
37.5
Mounting Type
Floor
Primary Voltage
2400
Product Category
Medium Voltage Transformer
Secondary Voltage
240/480 V
UPC
047503096789
Winding Material
AL

Dimensions

Depth
20 in
Height
38.5 in
Weight
560 lb
Width
28.5 in

Electrical Ratings

Efficiency
98.49%
Frequency Rating
60 Hz
Primary Voltage
2400 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 1
UL Standard
UL 1562