YA28A5_Photo_ColorRGB
YA28A5_Photo_ColorRGB

YA28A5, 4/0 AWG, AL, 2 Hole, 1/2" Stud 1-3/4" Hole Spacing, AL9CU

Brand:

Burndy

Catalog ID:

YA28A5

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

UL Listed 90 DEG C, 600 V - 35 KV,Tongue Angle: Straight

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
DUAL RATED
Die Index
298
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
ALUMINUM
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
YA-A
UPC
781810754504
UPC 12 Digit
7818107545044

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.39 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.11 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
132 mm
Dimension - Length Overall inch
5.19 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.85 in
Dimension - Pad Width inch
1.17 in
Dimension - Strip Length inch
1-5/8
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.73 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE
Wire Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5