HUBBELL CANADA
YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP34C34 Figure 6 Compression Grounding Connector, 250-500 kcmil, 5/8"-3/4" Rod, 5/8"-3/4" Rebar Run, 350-500 kcmil Tap

Brand:

Burndy

Catalog ID:

YGHP34C34

Cu Compression Ground Rod Connector, 350 Kcmil - 500 Kcmil, 5/8" - 3/4" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROXâ„¢ compound and strip sealed

Features: Irreversible Compression Ground Tap Figure 6 Can Be Used As A Tap Connector Or As A Tap Splice Connector, Four Die Sets And Eight Connectors Can Accommodate A Conductor Range From #8 AWG Solid Through 500 KCMIL Plus 1/2 , 5/8 And 3/4 IN Copper Bonded Ground Rods, UL467 Listed, Acceptable For Direct Burial In Earth And Concrete, Prefilled With PENETROX Compound And Strip Sealed, Die Index: 1011 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y750 Tool, U1011 Die, (3), PAT750-18V Tool, U1011 Die, (3), Y45 Tool, S1011 Die, (3), Y46 Tool, P1011 Die, (3), Rebar Size: #5 - #6, Ground Rod Size: 5/8 - 3/4 IN, Conductor Type: Run: Commercial Stranded Copper, Rebar, Ground Rod, Tap: Commercial Stranded Copper, Conductor Size (tap Range): 350 - 500 KCMIL, Conductor Size (run - Range): 250 - 500 KCMIL, Shape: 6

Product details

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP34C34

Connector Type

Tap

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

3

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAPâ„¢

Type

Taps

UPC

781810220986

UPC 12 Digit

7818102209866

Dimensions

Dimension - B Length fraction

1-1/10 in

Dimension - B Length inch

1.10 in

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

350 kcmil-500 kcmil

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Pallet Quantity

2960