HUBBELL CANADA
1-Gang Cover Flange With Ground Wire, Rectangular, Brass
Image of S5017GR 1-Gang Cover Flange With Ground Wire, Rectangular, Brass
Image of S5017GR 1-Gang Cover Flange With Ground Wire, Rectangular, Brass

1-Gang Cover Flange With Ground Wire, Rectangular, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S5017GR

Flush Concrete Floorboxes Series, 1-Gang Cover Flange With Ground Wire, Rectangular, Brass

1-Gang brass rectangular cover flange can be installed onto a metallic or non-metallic 1, 2 or 3-Gang flush rectangular Hubbell floorbox. It includes a 6" ground wire and four #6-32 mounting screws. The cover flange measurers 4.36" x 3.20" x .030" high and ships with non-metallic device spacers that are removed when a GFCI, USB or another proud face device is installed into the floorbox. When used with the properly listed covers and flanges is UL514 Scrubwater compliant.

  • Single gang
  • Flush brass rectangular floorbox cover frame
  • Includes (1) 6" solid #12 AWG conductor grounding pigtail
  • Ships with mounting screws

Brass Cover Flange with Ground Wire

General

Application

For Use with Metallic and Nonmetallic Rectangular Flush Floorboxes

Catalog Number

S5017GR

Color

Construction

Fabricated

Material

Brass

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

1-Gang

Product Family

Floor Boxes

Size

1-Gang

Style

Flanged

Type

In Floor

UPC

783585696188

Dimensions

Dimensions

4.36 in x 3.2 in x 0.3 in

Dimensions Metric

110.7 mm x 81.3 mm x 7.6 mm

Height

0.3 in

Height Metric

7.6 mm

Length

4.36 in

Length Metric

110.7 mm

Size

1-Gang

Weight

0.35 lb

Width

3.2 in

Width Metric

81.3 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Pallet Quantity

1260