



Brand: Raco
Catalog ID: 6239NI
Application
Catalog Number
6239NI
Color
Nickel
Cover Shape
Round
Cover Type
Round
Material
Steel
Number of Gang(s)
1-Gang
Product Family
Wood Floor Boxes
Product Type
Floor Boxes
Size
1-Gang
Type
Type of Use
Wood
UPC
050169947142
Cubic Capacity
28 cu.in
Dimensions
5.813 in x 5.625 in x 5.938 in
Height
5.938 in
Length
5.813 in
Package Height
5.938 in
Package Length
5.813 in
Package Weight
2.47 lb
Package Width
5.625 in
Size
1-Gang
Weight
2.47 lb
Width
5.625 in
Certified Listed
Number of Gang(s)
1-Gang
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
245