HUBBELL CANADA
Image of MX4380SCN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX4380SCN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
play
3D View
play
360 View
+4
TAYMAC®: Extra-Duty Overview

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MX4380SCN

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Horizontal mount

Product details

General

Catalog Number

MX4380SCN

Color

UPC

805035052242

Media

Videos

play
TAYMAC®: Extra-Duty Overview
play
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers

3D AR Model

360 View