HUBBELL CANADA
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX3300 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX3300 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray
play
3D View
play
360 View
+6
TAYMAC®: Extra-Duty Overview

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX3300

Collection name: RaynGuard®

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Horizontal, 8-in-1, 3-1/2 in. Deep, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Horizontal mount
ExtraDuty

General

Application

In Use

Catalog Number

MX3300

Color

Gray

Construction

Metallic

Cover Type

In-Use

Material

Aluminum

Material Type

Metallic

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Product Family

Metallic While-In-Use Covers

Product Type

Weatherproof

Series

EXTRA DUTY® Series

Type

Cover

UPC

092326104746

Dimensions

Actual Depth

3.49 in

Cubic Capacity

84.588526 cu.in

Depth

3.49 in

Height

4.79 in

Package Height

3.5 in

Package Length

5 in

Package Weight

0.65 lb

Package Width

4.7 in

Width

5.06 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Horizontal

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrinkwrap

Pallet Quantity

768

Standard Package

4