HUBBELL CANADA
Image of 3100SMI6W 100A Blue Non-Fused Interlocked Watertight Receptacle
Image of 3100SMI6W 100A Blue Non-Fused Interlocked Watertight Receptacle
Discontinued

100A Blue Non-Fused Interlocked Watertight Receptacle

Brand: Bryant

Catalog ID: 3100SMI6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Gray, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

3100SMI6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786055421

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

240 VAC

Voltage Rating Description

240V AC

Wattage

25000

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Nema Rating

Non-NEMA