HUBBELL CANADA
2-9/16 in. Cable Protector - Contactor Pack of 100
Image of 2709-9 2-9/16 in. Cable Protector - Contactor Pack of 100
Image of 2709-9 2-9/16 in. Cable Protector - Contactor Pack of 100
play
Image of 2709-9 2-9/16 in. Cable Protector - Contactor Pack of 100
+2
Image of 2709-9 2-9/16 in. Cable Protector - Contactor Pack of 100

2-9/16 in. Cable Protector - Contactor Pack of 100

Brand: Raco

Catalog ID: 2709-9

2-9/16 in. Cable Protector - Contactor Pack of 100

  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs

General

Catalog Number

2709-9

Conduit Type

Cable Protector Plates

Material

Steel

Product Family

Cable Protection Plates

Product Type

Steel Box Support Products & Accessories

Type

  • Partition
  • Cable Protector Plate

UPC

050169270998

Dimensions

Dimensions

0.531 in x 1.5 in x 2.563 in

Height

2.563 in

Length

0.531 in

Weight

7.029 lb

Width

1.5 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

168