HUBBELL CANADA
2-Gang Steel Blank Wall Plate Hubbell Cover Gray SP24G
Image of SP24G 2-Gang Steel Blank Wall Plate Hubbell Cover Gray SP24G
Image of SP24G 2-Gang Steel Blank Wall Plate Hubbell Cover Gray SP24G
Discontinued

2-Gang Steel Blank Wall Plate Hubbell Cover Gray SP24G

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SP24G

Wallplates and Boxes, Metallic Plates, 2- Gang, Blank, Standard Size, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP24G

Color

Gray

Construction

Stamped

Cutout

Strap Mount Blank

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Product Family

Accessory

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Strap Mount

Type

Blank

UPC

883778115356

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10