HUBBELL CANADA
Image of 2026FBAR Plastic Box Stv Dry 58cu In Gasket UPC, 2026FBAR
Image of 2026FBAR Plastic Box Stv Dry 58cu In Gasket UPC, 2026FBAR
play
3D View

Plastic Box Stv Dry 58cu In Gasket UPC, 2026FBAR

OR

Brand: TradeSelect

Catalog ID: 2026FBAR

Non-Metallic Boxes, Junction/Stove/Dryer Box - For use with non-metallic sheathed cable, 58.5 Cu. In. (24-Pack). Flexible options of knock outs and NMD self clamps, inside mounting holes and external mounting holes (flange version only).

Product details

General

Catalog Number

2026FBAR

Color

UPC

805035053782

Volume

58.5

Dimensions

Actual Depth

3 in

Depth

3 in

Height

6.125 in

Width

6.125 in

Logistics

Pallet Quantity

540

Media

3D AR Model