HUBBELL CANADA
Image of 230110F 230110F, Captive Interface Shear Bolt Wedge Connector, Small Series

230110F, Captive Interface Shear Bolt Wedge Connector, Small Series

Brand: Burndy

Catalog ID: 230110F

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection. The new Captive Interface is now "held" by the connector to facilitate installation and eliminate the risk of the interface falling. The Captive Interface also allows for conductor side entry which simplifies the installation.

Excellent option for emergency storm restoration

General

Catalog Number

230110F

UPC

621945685239

Conductor Related

Conductor Range

Main Conductor: 2/0 ACSR, 3/0 (.447" - .502")
Tap: #1 ACSR, 1/0, 2/0 AAC (.354" - .414")

Logistics

Carton Quantity

1