HUBBELL CANADA
3-1/2 in. EMT Compression Connector, Uninsulated
Image of 2944 3-1/2 in. EMT Compression Connector, Uninsulated
*Representative image
Image of 2944 3-1/2 in. EMT Compression Connector, Uninsulated

3-1/2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2944

3-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2944

Conduit Type

EMT

Connector Type

Compression

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169029442

Dimensions

Dimensions

4.25 in x 4.563 in x 4.563 in

Height

4.563 in

Length

4.25 in

Trade Size

3-1/2 in

Weight

2.621 lb

Width

4.563 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

448