HUBBELL CANADA
3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated
Image of 1292RAC 3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated
*Representative image
Image of 1292RAC 3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Brand: Raco

Catalog ID: 1292RAC

3 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Grounding Wire Capacity - #14 Sol. - #1/0 Str.
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in through 4 in.
Conduit

General

Accessory Type

Fitting

Catalog Number

1292RAC

Conduit Type

Rigid/IMC

Connector Type

Grounding

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169012925

Dimensions

Dimensions

2.907 in x 4.469 in x 4.469 in

Height

4.469 in

Length

2.907 in

Trade Size

3 in

Weight

0.69 lb

Width

4.469 in

Electrical Ratings

Grounding Wire Capacity Maximum

#1/0 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1600