HUBBELL CANADA
Image of 1312 3 in. EMT or Rigid/IMC 1-Hole Strap
*Representative image
Image of 1312 3 in. EMT or Rigid/IMC 1-Hole Strap

3 in. EMT or Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1312

3 in. EMT or Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1312

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169013120

Dimensions

Dimensions

6.609 in x 1.484 in x 3.781 in

Height

3.781 in

Length

6.609 in

Trade Size

3 in

Weight

1.14 lb

Width

1.484 in

Certifications And Compliance

Environmental Conditions

Wet Location

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1750