HUBBELL CANADA
Image of RS603PAL 3 - Way Slider Dimmer Switch, 600W 120V
Image of RS603PAL 3 - Way Slider Dimmer Switch, 600W 120V
Discontinued

3 - Way Slider Dimmer Switch, 600W 120V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS603PAL

DIMMER, 3W, SLIDER P-SET, 600W 120V, AL

General

Catalog Number

RS603PAL

EU RoHS Indicator

UPC

883778116421

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

6