


Brand: Bryant
Catalog ID: 530SMI9W
Watertight
Application
High Ampacity Connections
Catalog Number
530SMI9W
Color
Blue
Environmental Conditions
Watertight
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Non-Fused Interlocks
Type
Receptacle
UPC
781786055209
Display Size
Standard Sized Product
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 V
Voltage Rating Description
3 Phase Y 120/208V
Wattage
6240
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#12 AWG to #8 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA