

Brand: Killark
Catalog ID: 3FDQ
FDQ Series boxes are made with individual cover openings so any combination of devices may be assembled. Any assembly is suitable for wet and damp locations when it consists of the box and a cover suitable for wet and damp locations.
Application
Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.
Catalog Number
3FDQ
Color
Gray
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Outlets
3
Product Family
Fittings
Series
F Series
Type
Device Box
UPC
783936150833
Dimensions
6 in x 1 in x 8 in
Gross Weight with Packaging
3.73
Height
8 in
Length
6 in
Width
1 in
Number Of Outlets
3
Carton Quantity
4