HUBBELL CANADA
4 In.Square Cover, Surface Cover 3/8 In., For 2.625 In. Opening (10-Pack), H8362BAR
Image of H8362BAR 4 In.Square Cover, Surface Cover 3/8 In., For 2.625 In. Opening (10-Pack), H8362BAR
Image of H8362BAR 4 In.Square Cover, Surface Cover 3/8 In., For 2.625 In. Opening (10-Pack), H8362BAR
Image of H8362BAR 4 In.Square Cover, Surface Cover 3/8 In., For 2.625 In. Opening (10-Pack), H8362BAR

4 In.Square Cover, Surface Cover 3/8 In., For 2.625 In. Opening (10-Pack), H8362BAR

Brand: TradeSelect

Catalog ID: H8362BAR

4 In.Square Cover, Surface Cover 3/8 In., For 2.625 In. Opening (10-Pack)

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

H8362BAR

Color

Gray

Material

Steel

Type

Exposed Cover, Cover

UPC

805035056127

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

10