HUBBELL CANADA
Image of 480F 480F - 1-1/4" Cast Iron Duraloy 8 Conduit Cover
*Representative image
Image of 480F 480F - 1-1/4" Cast Iron Duraloy 8 Conduit Cover

480F - 1-1/4" Cast Iron Duraloy 8 Conduit Cover

Brand: Killark

Catalog ID: 480F

1-1/4" Cast Iron Duraloy 8 Conduit Cover

  • Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coat
  • 300 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

480F

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Iron

Product Family

Fittings

Series

Duraloy 8 Series

Type

Conduit Body Cover

UPC

783936481623

Dimensions

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.87

Height

1 in

Hub Size

1-1/4"

Length

7 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10